We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Shaver Socket-120/240V AC-Monoblock with Plate-2 Module-Charcoal Grey
Product Code
679458
Shaver Skt 120/240VAC Monoblock W/ Plate Graphite 2M
₹ 3,578.00
Regular Price
₹ 3,578
Myrius NextGen Shaver Skt 120/240VAC Monoblock W/ Plate Graphite 2M
Product Code | 679458 |
---|---|
Color | Charcoal Grey |
Product Width (mm) | 86 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic 6.2 Electricals Characteristics Input voltage : 230VAC, 50/60Hz Output voltage : 230VAC, 50/60Hz or 115VAC, 50/60Hz Operating tempreture : 0-45°C |
Product features |
.Shaver Skt 120/240Vac Monoblock W/ Plate 2M Charcoal Grey .Compact design for modular installation Ease for voltage selection |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 622.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions