We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
16A-Key Card Switch-2 Module-Charcoal Grey
Product Code
679453
16A Hotel Key Fob Sw Graphite
₹ 4,852.00
Myrius NextGen 16A Hotel Key Fob Sw Graphite
Product Code | 679453 |
---|---|
Color | Charcoal Grey |
Product Width (mm) | 61 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic 6.2 Electricals Characteristics Input Voltage : 230V AC Currant : 16A max 16A / 230V~ cos = 1 4A / 230V~ cos = 0.6 |
Product features |
.Used as a main switch in a hotel room, which can be activated by inserting a card .For 2 module 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 138.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions