We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Fan Regulator-120 Watts-360°-2 Module-Charcoal Grey
Product Code
679441
Fan Regulator 360 Degrees 120W 2M Graphite
₹ 1,306.00
Regular Price
₹ 1,306.00
Check Delivery Availability
The Product is deliverable to this pincode
Myrius NextGen Fan Regulator 360 Degrees 120W 2M Graphite
Product Code | 679441 |
---|---|
Color | Charcoal Grey |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Watts : 120 W |
Product features |
.Ceiling Fan controller for 120W For 2 module 45 x 45 mm .ISI mark conforming to IS 11037 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Small Office;Hotels;Hospital |
Product Weight (in gms) | 53.80 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions