We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
20A-Switch-1 Way-1 Module-Charcoal Grey
Product Code
679412
20A Switch 1 Way 1M Graphite
₹ 478.00
Myrius NextGen 20A Switch 1 Way 1M Graphite
Product Code | 679412 |
---|---|
Color | Charcoal Grey |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Grey Upper Base : Polycarbonate Cover: Polypropelyne Basket : Polypropelyne Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelyne Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 20A Self - extinguishing : 850° C / 30 s |
Product features |
.Single module mechanisms .1 module 22.5 x 45 mm .Finger Proof protection for IP 20 protection against accidental contact .Captive 'never to loose screws' .Tunnel terminal preventing screwdrivers from slipping .Life of LED is 50000 burning hours. Consumes 0.76W .Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism .The latest IS 3854:1997 .Fully shrouded internal mechanism under the rocker preventing visibility of sparks .Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Product Weight (in gms) | 20.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions