We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Myrius 6A Switch 1 Way with “Light” Marking – 1M – Charcoal Grey
Available Colors
Product Code
679403
Special Price
₹ 148.00
46% off
Regular Price
₹ 274
Myrius 6A 1-Way Switch with “Light” Marking enables quick identification in multi-switch panels.
Description
Description
The Legrand Myrius 6A 1-Way Switch with “Light” Marking enables easy identification of lighting circuits. The clear marking helps distinguish switches quickly in multi-switch panels.
Benefits
•“Light” marking enables quick identification of the lighting switch
•It helps users easily locate light controls in multi-switch installations
•Improves usability and reduces operating confusion
•Compact modular design supports clean and space-efficient installation
•Durable construction ensures safe and long-term performance
Features
• 6A rating at 230V AC
• 1-way switch with marking
• 1-module design
• Heat-resistant housing
• Charcoal Grey finish
| Product Code | 679403 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate • Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

