MYRIUS IOT

Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White

Product Code
679365
Wake up/Sleep Wireless Switch - White
₹ 4,864.00 Regular Price ₹ 4,864.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen Wake up/Sleep Wireless Switch - White
More Information
Product Code 679365
Color White
Product Width (mm) 86
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: < 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module. Wireless Wake Up/Sleep Switch Is Used To Control Wake Up/Sleep Scenes Involving Lights, Blinds And Connected Sockets. Scenes Can Be Configured Through Legrand Home+Control App. *Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box. *Fits On A Piece Of Furniture(Movable). Powered By A Cr2032 - 3 V Lithium Battery (Supplied) Battery Life: 8 Years For 10 Activations A Day.
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Product Weight (in gms) 218.00
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions