We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN IOT
Connected Wireless Light Switch-2 Module-White
Product Code
679362
Wireless Light Switch - White
₹ 4,172.00
Myrius NextGen Wireless Light Switch - White
Product Code | 679362 |
---|---|
Color | White |
Product Width (mm) | 86 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: < 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C |
Product features |
Wireless Switch/Dimmer Communicates With Connected Switch/Dimmer/Socket Outlet Or Micromodule Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module. Wireless Control For On/Off Or Dimming Light Function, Or Connected Socket Module. Controls Micromodule Products, Connected Socket Outlets, Connected Switch And Connected Dimmer. Can Be Used As Two-Way Switch Or To Control A Lighting Group. *Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box. *Fits On A Piece Of Furniture(Movable). Can Be Connected With 20 Connected Light Switches With On/Off Or Dimming Option, Connected Sockets Module Or Micromodules. Powered By A Cr2032 - 3 V Lithium Battery (Supplied) Battery Life: 8 Years For 10 Activations A Day. |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Product Weight (in gms) | 218.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions