We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
Blanking Plate-1 Module-Anti-Bacterial-Classic White
Product Code
679333
Blanking Plate 1M Wh Anti-Bact
₹ 50.00
Myrius NextGen Blanking Plate 1M Wh Anti-Bact
Product Code | 679333 |
---|---|
Color | White |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics Blank Plate : Polycarbonate + 3% Antibacterial Masterbatch 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s |
Product features |
.Blanking Plate 1M White Anti-Bact |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Product Weight (in gms) | 4.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions