We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
Combi Twin USB-3100mA-Multistandard Socket-Type A-Classic White
Product Code
679292
Combi Twin USB 3100 Ma Type A Multistd Socket White
₹ 3,378.00
Myrius NextGen Combi Twin USB 3100 Ma Type A Multistd Socket White
Product Code | 679292 |
---|---|
Color | White |
Product Width (mm) | 67.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | ▪ 7.A.1 Climatic characteristics Storage temperature: 0° C to + 70° C Operating temperature: 0° C to + 45° C ▪ 7.A.2 Electrical characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. 1. Nominal input voltage- 220 - 240 V 2. Nominal input frequency- 50 Hz 3. Maximum power consumption in standby- 75 mW 4. Nominal output voltage- 5V 5. Maximum output current- 3100mA DC 6. Protection ClassII - Low voltage 7.B.TECHNICAL CHARACTERISTICS of SOCKET 7.B.1 Material Characteristics 1. Top Plate : Polycarbonate 2. Upper Base : Polycarbonate 3. Lower Base : Polycarbonate 4. P Contact : Brass with Tin Plating 5. N Contact : Brass with Tin Plating 6. E -Contact : Brass with Tin Plating 7. Shutter : PA+ PTFE 8. Shutter Spring : Spring Steel 9. Socket Screw : Brass with Tin Plating 10. Terminal : Brass with Tin Plating 11. Self - extinguishing : 850° C / 30 s. 7.B.2 Electricals Characteristics 1. Voltage :127V , Current : 15A 2. Voltage :250V , Current : 5-6-10-13A = 2/3 PIN |
Product features |
.Combi Twin Usb 3100 Ma Multistandard Socket Type A .Combi USB tested for optimum operation with high output efficiency |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Product Weight (in gms) | 73.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions