We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Blanking Plate-2 Module-Classic White
Product Code
679277
Blanking Plate 2M White
Special Price
₹ 38.00
Regular Price
₹ 62.00
The Myrius range product with CAT number 679277 is a Blanking Plate 2M designed for future provision, allowing replacement by other products. It features a flush and surface-mounted design, is white in color, and is made of durable polycarbonate material. The blanking plate is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability. Its compact dimensions are 45 mm x 45 mm x 20 mm, with a lightweight design of 7.7 grams.
| Product Code | 679277 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions














