We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Cable Outlet-8mm-1 Module-Classic White
Product Code
679275
Cable Outlet 8Mm 1M White
Special Price
₹ 150.00
Regular Price
₹ 276.00
Myrius NextGen Cable Outlet 8Mm 1M White
Product Code | 679275 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.TECHNICAL CHARACTERISTICS 6.1 Material Characteristics Top plate : Polycarbonate Grey Cable holder : Polypropylene Cable support : Polypropylene Screw : Steel 6.2 Electricals Characteristics Self - extinguishing : 850°C / 30 s . |
Product features |
• Cable Outlet 8mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hotels;Office |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions