We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
16A-Motor Starter-2 Module-Classic White
Product Code
679271
16A Motor Starter 2M White
₹ 752.00
Myrius NextGen 16A Motor Starter 2M White
Product Code | 679271 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Start (Knob) : Polyamide(PA6) Stop (Knob) : Polyamide(PA6) Top Plate : Polycarbonate Intermediate Cover : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Base : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Screws : Brass with silver plating Terminal : Brass with silver plating 6.2 Electricals Characteristics Voltage : 240V AC Current : 16A 6.3 Marking Rating, Voltage, ON-OFF indicator, Made in India, Single phase motor starter, Tracebility |
Product features |
.16A Motor Starter 2M White .For 1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances;Hospital |
Product Weight (in gms) | 67.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions