MYRIUS

Volume Controller-2 Module-Classic White

Available Colors
Product Code
679270
Special Price ₹ 1,410.00 43% off
Regular Price ₹ 2,473
Volume Controller 2M White

The Myrius range product with CAT number 679270 is a Volume Controller 2M designed to control the volume of speakers when connected to a music system via an amplifier. It features 11 steps + OFF for precise volume adjustment through the mechanical rotation of the shaft (clockwise to increase and anti-clockwise to decrease). The product is available in White and Charcoal Grey colors and supports both flush and surface mounting. With dimensions of 45 mm x 45 mm x 57.2 mm and a weight of 51.1 grams, it is compact and lightweight. The top plate, base, and knob are made of polycarbonate, ensuring durability and self-extinguishing properties at 850°C for 30 seconds. It has a maximum output of 3W for speakers with 8 Ohms impedance, ensuring no audible distortion. The connection is facilitated through screw terminals, and the mechanism is electronic. This product complies with Legrand standards, making it a reliable choice for audio control applications.

More About the Product
Product Code 679270
Color Classic White
Product Finished Glossy Classic White
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate Base : Polycarbonate Knob : Polycarbonate Self - extinguishing : 850° C / 30 s. Mechanism : Electronic • Electricals Characteristics Output : 3W max for speaker : 8Ω 3W
Product features
• Control is by way of steps
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Hotel|Office
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Volume Controller-2 Module-Classic White