We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
Telephone Socket-Double RJ11-Classic White
Product Code
679263
Double RJ11 Telephone White
₹ 362.00
Myrius NextGen Double RJ11 Telephone White
Product Code | 679263 |
---|---|
Color | White |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Self - extinguishing : 850° C / 30 s |
Product features |
Double RJ 11 1 module 22.5 mm x 45 mm |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hotels;Office;Hospital |
Product Weight (in gms) | 18.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions