We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Buzzer-230V-1 Module-Classic White
The Myrius range product with CAT number 679250 is a BUZZER 230V designed for use as a call bell in offices, hospitals, and other institutes. It is an electric buzzer with momentary operation, activated via a bell push switch. The buzzer is a single-module device available in white and charcoal grey colors, suitable for flush box and surface box mounting. It operates at 230V AC, 50Hz frequency, with a maximum current of 33mA. The sound output is 80db ± 10db at a distance of 1 meter, based on a magnetic metallic vibrating sound principle. The product is made of polycarbonate material for both the rocker and base, ensuring durability and self-extinguishing properties. Its dimensions are 22.5mm width, 45mm height, and 57mm depth, with a weight of 44g. The buzzer conforms to Legrand test standards.
| Product Code | 679250 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate • Electricals Characteristics Voltage : 230V AC Frequency : 50Hz Operating principle : Magnetic metallic vibrating sound Sound Output at a distance of 1m : 80db +/- 10db Current : 33mA max, AC @50Hz. Operating temperature = 45° C |
| Product features |
• Electric Buzzer 230 V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

