We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Rotary Dimmer-400 Watts-1 Module-Classic White
Product Code
679236
Rotary Dimmer 400W1M White
Special Price
₹ 835.00
Regular Price
₹ 1,286.00
Myrius NextGen Rotary Dimmer 400W1M White
Product Code | 679236 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Watts : 400 W |
Product features |
• Rotary Light Dimmer 400W • Sturdy frames for strong hold |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence Living Area;Residence Home Theater;Residence Bedroom |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions