We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
6/16A-Euro/US Socket-2 Pin-1 Module-Classic White
Product Code
679225
6/16A Euro Us Skt1M White
₹ 358.00
Myrius NextGen 6/16A Euro Us Skt1M White
Product Code | 679225 |
---|---|
Color | White |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Base : Polycarbonate 6.2 Electricals Characteristics Voltage : 127V AC, Current : 15A Voltage : 240V AC, Current : 16A Self - extinguishing : 850° C / 30 s. |
Product features |
.6/16 A 2 Pin Euro US socket 1 module .Shuttered for Child Safety .Shutter opens only with phase and neutral insertion simultaneously |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances |
Product Weight (in gms) | 21.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions