We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-1 Way-with "Light" Marking-1 Module-Classic White
The Myrius range product with CAT number 679203 is a 6A Switch 1 Way 1M Light White, designed for general lighting control mechanisms. This switch is a one-way, single-pole switch with a "Light" marking, making it easy to identify and use. It is available in a white color and can be mounted both flush and surface-mounted, providing flexibility in installation. The switch is compact, with overall dimensions of 22.5 mm in width, 45.1 mm in height, and 37.8 mm in depth, and it weighs 15.6 grams. The connection terminals are equipped with screws, accommodating wire capacities from 0.75mm² to 1.5mm², with a stripping length of 10 mm. The switch is operated with a rocker mechanism, ensuring ease of use. The material characteristics include a polycarbonate rocker and base, brass contact and pivot terminals, steel screws with zinc plating, a stainless steel rocker spring, a polypropylene transmitter, a polycarbonate plunger, a silver contact tip, and a brass moving contact. The electrical characteristics of the switch include a voltage rating of 230V AC and a current rating of 6A, with self-extinguishing properties rated at 850°C for 30 seconds, ensuring safety and compliance with fire safety standards. The product conforms to IS: 3854 standards, guaranteeing quality and reliability. This detailed description highlights the technical specifications, material characteristics, and safety features of the Myrius 6A Switch 1 Way 1M Light White, emphasizing its suitability for various lighting control applications and its robust construction, making it an ideal choice for residential, commercial, and industrial environments.
| Product Code | 679203 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














