We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Lyncus range product with catalog number 677291 is a USB Charger 1500 mA 1M Type A, designed for recharging portable devices such as smartphones, tablets, MP3/MP4 players, speakers, watches, game consoles, and power banks equipped with Type A plugs. This single-module charger is available in white color and supports both flush box and surface box-mounted installations, making it versatile for various setups. Its compact dimensions include a width of 22.5 mm, height of 45 mm, depth of 41 mm, and a lightweight design at just 30 grams. The charger features screw terminals with a capacity of 1 x 2.5 mm², a stripping length of 6 mm, and compatibility with a flat-blade screwdriver of 3.5 mm. It operates within a storage temperature range of -20°C to +70°C and an operating temperature range of 0°C to +45°C. Electrically, it supports a nominal input voltage of 100-240 VAC at 50 Hz, with a maximum input current of 250 mA and a standby power consumption of less than 0.08 W. The charger delivers a nominal output voltage of 5 VDC and a maximum output current of 1500 mA, ensuring efficient and reliable charging. It conforms to IEC 60950-1 and IS 13252(Part-1):2010+A1:2013+A2:2015 standards and is registered under the compulsory registration scheme from the Bureau of Indian Standards, with a unique registration number.
| Product Code | 677291 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Climatic characteristics
Storage temperature: - 20° C to + 70° C
Operating temperature: 0° C to + 45° C
• Electrical characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage- 100 - 240 VAC
2) Nominal input frequency- 50 Hz
3) Maximum input current- 250mA
4) Maximum power consumption in standby- |
| Product features |
• USB Charger 1500mA Type A |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

