We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LYNCUS

Cable Outlet-8mm-1 Module-Chic Grey

Product Code
677475
Cable Outlet 8mm 1 Module Gr
₹ 200.00 Regular Price ₹ 200.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus Cable Outlet 8mm 1 Module Chik Grey
More Information
Product Code 677475
Color Chic Grey
Product Finished Matt Finish Chic Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Grey Cable holder :polypropylene Cable support :polypropylene Screw : Steel 6.2 Electricals Characteristics Self - extinguishing : 850°C / 30 s.
Product features
• Cable Outlet 8mm
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Office, Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Cable Outlet-8mm-1 Module-Chic Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions