We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Bluetooth Sound Diffusion-2 Module-White
Product Code
677299
Bluetooth Sound Receiver 2 Module Whitei
₹ 4,628.00
Lyncus Bluetooth Sound Receiver 2 Module Whi
Product Code | 677299 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top Cover : Polycarbonate Keypad for Bluetooth Receiver : Polycarbonate Upper Housing : Polycarbonate Lower Housing : Polycarbonate Mechanism : Electronic |
Product features |
➥Bluetooth Sound Diffusion 2Module ➥Double module mechanisms ➥1 module 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | RESIDENCE - LIVING AREA,BEDROOM |
Product Weight (in gms) | 92.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions