We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cable Outlet-8mm-1 Module-White
Product Code
677275
Cable Outlet 8mm 1 Module White
₹ 162.00
Regular Price
₹ 162.00
Check Delivery Availability
The Product is deliverable to this pincode
Lyncus Cable Outlet 8mm 1 Module White
Product Code | 677275 |
---|---|
Color | Classic White |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Cable holder :polypropylene Cable support :polypropylene Screw : Steel 6.2 Electricals Characteristics Self - extinguishing : 850°C / 30 s |
Product features |
.Cable Outlet 8mm 1Module .Single module mechanisms .1 module 22.5 x 45 mm .Modular |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence |
Product Weight (in gms) | 7.50 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions