We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Bell Call Indicator-240V-1 Module-White
The Lyncus range product with catalog number 677249 is a 1-module Bell Call Indicator in White, designed for use in nurse calling systems in hospitals, hotels, and similar environments. This electronic product features a reset switch and an indicator window to display the call location number, ensuring efficient communication and response. It supports both flush and surface mounting, offering installation flexibility. Compact and lightweight, the product has dimensions of 22.5 mm in width, 45 mm in height, and 37.2 mm in depth, with a weight of 31 grams. Constructed with high-quality materials, the rocker is made of Acrylonitrile Butadiene Styrene (ABS), while the top plate, base, and transparent label holder are made of polycarbonate. It is self-extinguishing at 850°C for 30 seconds, ensuring safety. Electrically, it operates at 240V AC, 50Hz, with a current rating of 0.5A. The product conforms to Legrand's company standards, ensuring reliability and performance.
| Product Code | 677249 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.4 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Acrylonitrile butadine styrene Top Plate : Polycarbonate Base : Polycarbonate Label Holder : Polycarbonate Transparent Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage :240V AC Current : 0.5A |
| Product features |
• Bell Call with Indicator 240V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Office|Hotels|Hospital|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














