STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677232 |
---|---|
Color | White |
Product Finished | Glossy |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plated Base : Polycarbonate 6.2 Electricals Characteristics Voltage : 240V AC Current : 25A Self - extinguishing : 850° C / 30 s. |
Product features |
.25A Socket 2Module .Double module mechanisms .1 module 45 x 45 mm .Shuttered for Child Safety .Shutter opens only with phase and neutral insertion simultaneously |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Product Weight (in gms) | 43.50 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |