We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
6/16A-Euro Socket-2 Module-White
Product Code
677231
6/16A Euro US Socket 2 Module White
₹ 337.00
Lyncus 6/16A Euro US Socket 2 Module White
Product Code | 677231 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Nut : Steel with Zinc plating Base : Polycarbonate 6.2 Electricals Characteristics Voltage : 127V AC, Current : 15A Voltage : 240V AC, Current : 16A Self - extinguishing : 850° C / 30 s. |
Product features |
.6/16A Euro Socket 2Module .Double module mechanisms .1 module 45 x 45 mm .Shuttered for Child Safety .Shutter opens only with phase and neutral insertion simultaneously |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Product Weight (in gms) | 41.10 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions