ARTEOR

16A-Key Card Switch-230V-2 Module

Only %1 left
Product Code
Key Card Switch 2M
16A-Key Card Switch-230V-2 Module available in White, Magnesium , Champagne Color
As low as ₹ 6,002.00

Check Delivery Availability

 

The Product is deliverable to this pincode

➥Key Card Switch 2M ➥Double module mechanisms ➥2 module 62 x 48 mm
More Information
Product Code Key Card Switch 2M
Product Width (mm) 62
Mechanism / Accessories Accessories
Product Technical specifications 6.1 Material Characteristics Front cover : Polycarbonate Intermediate cover : Polycarbonate Lower cover : Polycarbonate Base : Polycarbonate Self - extinguishing : 850° C / 30 s
Product features
a)Enables use of key fob switches in hotels with key locks
b)Supplied complete with a label holder for individual hotel identification
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels
Product Weight (in gms) 74.00
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:16A-Key Card Switch-230V-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions