ARTEOR

Fan Step Regulator-100W-2 Module

Only %1 left
Product Code
Fan Controller 100W 2M
Fan Step Regulator-100W-2 Module available in White, Magnesium , Champagne Color
As low as ₹ 1,368.00
➥Fan Controller 100W 2M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code Fan Controller 100W 2M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 7.1 Material characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Base: polycarbonate Cover plate: polycarbonate Knob: polycarbonate 7.3 Electrical characteristics Voltage: 240 V Frequency: 50/60 Hz Power: 100W
Product features
2 modules 45 x 45 mm 100 W5 steps (for 42" fans). ISI mark conforming to IS 11037.
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Small Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:Fan Step Regulator-100W-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions