The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
We use cookies to make your experience better.
To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies.
Learn more .
Allow Cookies
ARTEOR
Blanking Plate-1 Module
Only %1 left
Product Code
1 Module Blank Sq
Blanking Plate-1 Module available in White, Magnesium , Champagne Color
➥1 Module Blank Sq
➥Single module mechanisms
➥1 module 22.5 x 45 mm
More Information
Product Code
1 Module Blank Sq
Product Width (mm)
22.5
Mechanism / Accessories
Accessories
Product Technical specifications
6.1 Material Characteristics Blank Plate : Polycarbonate - 573449 Polycarbonate Grey - 573649 Polycarbonate Gold - 574863 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels
Product Weight (in gms)
4.00
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt Ltd
More Information
Product Code
574863
Color
Champagne
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Accessories
Product Technical specifications
6.1 Material Characteristics Blank Plate : Polycarbonate - 573449 Polycarbonate Grey - 573649 Polycarbonate Gold - 574863 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
|1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels
Product Weight (in gms)
4.00
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573649
Color
Magnesium
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Accessories
Product Technical specifications
6.1 Material Characteristics Blank Plate : Polycarbonate - 573449 Polycarbonate Grey - 573649 Polycarbonate Gold - 574863 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
|1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels
Product Weight (in gms)
4.00
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573449
Color
White
Product Finished
Glossy
Product Width (mm)
22.5
Mechanism / Accessories
Accessories
Product Technical specifications
6.1 Material Characteristics Blank Plate : Polycarbonate - 573449 Polycarbonate Grey - 573649 Polycarbonate Gold - 574863 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
|1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels
Product Weight (in gms)
4.00
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Copyright © Legrand.All Rights Reserved