The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
We use cookies to make your experience better.
To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies.
Learn more .
Allow Cookies
ARTEOR
TV Co-Axial Socket-1 Module
Only %1 left
Product Code
Tv Co-Axial Socket 1M
TV Co-Axial Socket-1 Module available in White, Magnesium , Champagne Color
➥Tv Co-Axial Socket 1M
➥Single module mechanisms
➥1 module 22.5 x 45 mm
More Information
Product Code
Tv Co-Axial Socket 1M
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
a)TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz
b)1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence TV Area;Residence Living Room;Residence Home Theater;Home Theater;Conference Room
Product Weight (in gms)
19.40
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt Ltd
More Information
Product Code
574851
Color
Champagne
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
a)TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz
b)1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence TV Area;Residence Living Room;Residence Home Theater;Home Theater;Conference Room
Product Weight (in gms)
19.40
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573625
Color
Magnesium
Product Finished
Matt
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
a)TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz
b)1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence TV Area;Residence Living Room;Residence Home Theater;Home Theater;Conference Room
Product Weight (in gms)
19.40
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573425
Color
White
Product Finished
Glossy
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
a)TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz
b)1 module 22.5 x 45 mm
Country of Origin
India
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence TV Area;Residence Living Room;Residence Home Theater;Home Theater;Conference Room
Product Weight (in gms)
19.40
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Copyright © Legrand.All Rights Reserved