ARTEOR

Euro-Us-15A-127V/16A-250V 2P+E with Shutter-2 Module

Only %1 left
Product Code
Euro-Us 15A 127V/16A-250V 2P+E
Euro-Us-15A-127V/16A-250V 2P+E with Shutter-2 Module available in White, Magnesium , Color
As low as ₹ 786.00
➥Euro-Us 15A 127V/16A-250V 2P+E ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code Euro-Us 15A 127V/16A-250V 2P+E
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 7.1 Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Base: Polycarbonate - except 5 721 24 - 5 726 24 - 7 700 43 - 5 710 43: Polypropylene Cover plates: Polycarbonate 7.3 Electrical characteristics Self-extinguishing: 650°C / 30 s Curent carrying parts: 850 / 30 s 7.4 Climatic characteristics Storage temperatures: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C
Product features
a)S2P+E with shutters - 2 modules 
b)Euro - Us
c)2 modules 45 x 45 mm
Country of Origin China
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Shops;Hotels;Heavy Appliances
Name & Address of Importer Legrand SNC
Write Your Own Review
You're reviewing:Euro-Us-15A-127V/16A-250V 2P+E with Shutter-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions