The store will not work correctly when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 41mounted product
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 16 A
Power: 3680 W max.
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Delivered pre-wired 2.5 mm2.
Cable length: 10 cm (cut phase)
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space between 2 wired products
10 m between products indoors
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: + 5° C to + 45° C
Product features
Wired Socket Module1 Module240V Ac16A - 3680 W50-60 Hz1.5 To 2.5 Mm2 Rigid Wire. Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/Or Remotely Via A Smartphone,Tablet Or Computer.Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device,Which Can Be Viewed On The Home + Control App.Built-In Protection Against Electrical Overloads, For Increased Safety.Installation In Box 40 Mm Deep(Minimum), Instead Of A Standard Socket Outlet..
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 41mounted product
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 16 A
Power: 3680 W max.
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Delivered pre-wired 2.5 mm2.
Cable length: 10 cm (cut phase)
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space between 2 wired products
10 m between products indoors
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: + 5° C to + 45° C
Product features
|Wired Socket Module 1 Module 240V AC 16A - 3680 W 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire
|Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/or Remotely Via A Smartphone, Tablet Or Computer
|Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device, Which Can Be Viewed On The Home + Control App
|Built-In Protection Against Electrical Overloads, For Increased Safety
|Installation In Box 40 mm Deep(Minimum), Instead Of A Standard Socket Outlet
|Measures instantaneous and total electricity consumption
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574228
Color
Magnesium
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 41mounted product
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 16 A
Power: 3680 W max.
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Delivered pre-wired 2.5 mm2.
Cable length: 10 cm (cut phase)
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space between 2 wired products
10 m between products indoors
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: + 5° C to + 45° C
Product features
|Wired Socket Module 1 Module 240V AC 16A - 3680 W 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire
|Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/or Remotely Via A Smartphone, Tablet Or Computer
|Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device, Which Can Be Viewed On The Home + Control App
|Built-In Protection Against Electrical Overloads, For Increased Safety
|Installation In Box 40 mm Deep(Minimum), Instead Of A Standard Socket Outlet
|Measures instantaneous and total electricity consumption
2 Years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Hotels
Name & Address of Importer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574200
Color
White
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 41mounted product
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 16 A
Power: 3680 W max.
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Delivered pre-wired 2.5 mm2.
Cable length: 10 cm (cut phase)
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space between 2 wired products
10 m between products indoors
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: + 5° C to + 45° C
Product features
|Wired Socket Module 1 Module 240V AC 16A - 3680 W 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire
|Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/or Remotely Via A Smartphone, Tablet Or Computer
|Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device, Which Can Be Viewed On The Home + Control App
|Built-In Protection Against Electrical Overloads, For Increased Safety
|Installation In Box 40 mm Deep(Minimum), Instead Of A Standard Socket Outlet
|Measures instantaneous and total electricity consumption