The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
We use cookies to make your experience better.
To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies.
Learn more .
Allow Cookies
ARTEOR
16A-Socket with Switch-3 Pin-2P+E-Indian-3 Module
Only %1 left
Product Code
Art2P+E Switched Socket
16A-Socket with Switch-3 Pin-2P+E-Indian-3 Module available in White, Magnesium , Color
➥Art2P+E Switched Socket
➥Three module mechanisms
➥3 module 67.5 x 45 mm
More Information
Product Code
Art2P+E Switched Socket
Mechanism / Accessories
Mechanism
Product features
2P+E switchedConform to IS12933 modules 67.5 x 45 mm
Country of Origin
Hungary
Brochure data/ link
https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels;Heavy Appliances
Name & Address of Importer
Legrand SNC
More Information
Product Code
573710
Color
Magnesium
Product Width (mm)
67.5
Mechanism / Accessories
Mechanism
Product features
|2P+E switchedConform to IS12933 modules 67.5 x 45 mm
Country of Origin
Hungary
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels;Heavy Appliances
Name & Address of Importer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573510
Color
White
Product Width (mm)
67.5
Mechanism / Accessories
Mechanism
Product features
|2P+E switchedConform to IS12933 modules 67.5 x 45 mm
Country of Origin
Hungary
Brochure data/ link
https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Shops;Hotels;Heavy Appliances
Name & Address of Importer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Copyright © Legrand.All Rights Reserved