ARTEOR

6/16A-Socket Shuttered-3 Pin Indian-2 Module

Only %1 left
Product Code
6/16A 3Pin Shutter Skt 2M
6/16A-Socket Shuttered-3 Pin Indian-2 Module available in White, Magnesium, Champagne , Color
As low as ₹ 562.00
➥6/16A 3Pin Shutter Skt 2M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 6/16A 3Pin Shutter Skt 2M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate Plate : Polycarbonate Contact Spring : Stainless Steel E Contact : Brass with tin plating P-N contact : Brass with tin plating Socket Terminal : Brass with tin plating Screws : Brass with tin plating Socket Base : Polycarbonate 6.2 Electricals Characteristics Voltage : 240V AC Current : 16A Self - extinguishing : 850° C / 30 s.
Product features
a)3 pin combined (2P+Earth)
b)Shuttered for child safety
c)3 modules 67.5 x 45 mm
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Shops;Hotels;Heavy Appliances;Hospital
Product Weight (in gms) 40.95
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:6/16A-Socket Shuttered-3 Pin Indian-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions