We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6/16A-Socket Shuttered-3 Pin Indian-3 Module
Only %1 left
Product Code
6/16A 3Pin Com Shuter Skt
6/16A-Socket Shuttered-3 Pin Indian-3 Module available in White, Magnesium, Champagne , Color
As low as
₹ 786.00
Check Delivery Availability
The Product is deliverable to this pincode
➥6/16A 3Pin Com Shuter Skt
➥Three module mechanisms
➥3 module 67.5 x 45 mm
Product Code | 6/16A 3Pin Com Shuter Skt |
---|---|
Mechanism / Accessories | Mechanism |
Product features |
a)3 pin combined (2P+Earth) b)Shuttered for child safety c)3 modules 67.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt Ltd |
Write Your Own Review
Customer Questions