ARTEOR

25A-Socket-2 Module

Only %1 left
Product Code
25A Socket 2M
25A-Socket-2 Module available in White, Magnesium , Champagne Color
As low as ₹ 684.00

Check Delivery Availability

 

The Product is deliverable to this pincode

➥25A Socket 2M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 25A Socket 2M
Mechanism / Accessories Mechanism
Product features
a)Socket with 3 pin combined (2P + Earth)
b)Shuttered for child safety
c)2 modules 45 x 45 mm
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Shops;Hotels;Heavy Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:25A-Socket-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions