The store will not work correctly when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650°C/30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: < 100 mW
5.4 Climate characteristics
Usage temperature: + 5° C to + 45° C
Storage temperature: 0° C to + 45°
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband)2 Module. Wireless Wake Up/Sleep Switch Is Used To Control Wake Up/Sleep Scenes Involving Lights,Blinds And Connected Sockets.Scenes Can Be Configured Through Legrand Home+Control App.*Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box.*Fits On A Piece Of Furniture(Movable).Powered By A Cr2032 - 3 V Lithium Battery (Supplied)Battery Life: 8 Years For 10 Activations A Day.
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650°C/30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: < 100 mW
5.4 Climate characteristics
Usage temperature: + 5° C to + 45° C
Storage temperature: 0° C to + 45°
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband)2 Module. Wireless Wake Up/Sleep Switch Is Used To Control Wake Up/Sleep Scenes Involving Lights,Blinds And Connected Sockets.Scenes Can Be Configured Through Legrand Home+Control App.*Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box.*Fits On A Piece Of Furniture(Movable).Powered By A Cr2032 - 3 V Lithium Battery (Supplied)Battery Life: 8 Years For 10 Activations A Day.
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574226
Color
Magnesium
Product Width (mm)
116.5
Mechanism / Accessories
Mechanism
Product Technical specifications
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650°C/30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: < 100 mW
5.4 Climate characteristics
Usage temperature: + 5° C to + 45° C
Storage temperature: 0° C to + 45°
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband)2 Module. Wireless Wake Up/Sleep Switch Is Used To Control Wake Up/Sleep Scenes Involving Lights,Blinds And Connected Sockets.Scenes Can Be Configured Through Legrand Home+Control App.*Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box.*Fits On A Piece Of Furniture(Movable).Powered By A Cr2032 - 3 V Lithium Battery (Supplied)Battery Life: 8 Years For 10 Activations A Day.
2 Years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Name & Address of Importer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574208
Color
White
Product Finished
Matt
Product Width (mm)
116.5
Mechanism / Accessories
Mechanism
Product Technical specifications
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650°C/30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: < 100 mW
5.4 Climate characteristics
Usage temperature: + 5° C to + 45° C
Storage temperature: 0° C to + 45°
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband)2 Module. Wireless Wake Up/Sleep Switch Is Used To Control Wake Up/Sleep Scenes Involving Lights,Blinds And Connected Sockets.Scenes Can Be Configured Through Legrand Home+Control App.*Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box.*Fits On A Piece Of Furniture(Movable).Powered By A Cr2032 - 3 V Lithium Battery (Supplied)Battery Life: 8 Years For 10 Activations A Day.