The store will not work correctly in the case when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Switch without neutral, with dimmer option, wired, 2M
Connected Switch without Neutral-With Dimmer Option-Wired-2 Module available in White, Magnesium , Champagne Color,Available with Indicator options only.
As low as ₹ 15,354.00
Available Selling Partners for your location
View the sellers in your area based on your pin code
Switch without neutral, with dimmer option, wired, 2M
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 41 assembled product
6.2 Material characteristics
Rocker plate: ABS
Mechanism casing: PC
Halogen-free
UV-resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for other insulating components.
6.3 Electrical characteristics
Voltage: 110-230 V~
Power: 300 W
Frequency: 50/60 Hz
Standby consumption: < 0.2 mW
Voltage : 240 VAC, Max : 300 W, Min : 7 W - Resistive Load, Max: 50W, Min: 5W - LED
Voltage : 100 VAC, Max : 150 W, Min : 7 W - Resistive Load, Max: 25W, Min: 5W - LED
Product features
Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder2 Module240V Ac50-60 Hz1.5 Mm2 Rigid Wire.. Connected Switch Without Neutral With Dimmer Options,Configured By Deafult As On/Off. Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App).For Local Or Remote Control Of Your Lighting.Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Avalable Lamps.One Bleeder Per Lighting Circuit Is Sufficient.Easy To Install In Place Of A Standard Switch In A Box 35 Mm Deep.Push Button For All Types Of Lamps:Dimmable Led : 60W MaxHalogen : 300W MaxCfl : 60W MaxFlurescent Tube - 300Va.
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 41 assembled product
6.2 Material characteristics
Rocker plate: ABS
Mechanism casing: PC
Halogen-free
UV-resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for other insulating components.
6.3 Electrical characteristics
Voltage: 110-230 V~
Power: 300 W
Frequency: 50/60 Hz
Standby consumption: < 0.2 mW
Voltage : 240 VAC, Max : 300 W, Min : 7 W - Resistive Load, Max: 50W, Min: 5W - LED
Voltage : 100 VAC, Max : 150 W, Min : 7 W - Resistive Load, Max: 25W, Min: 5W - LED
Product features
|Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 2 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire
|Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off
|Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App)
|For Local Or Remote Control Of Your Lighting
|Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps
|One Bleeder Per Lighting Circuit Is Sufficient
|Easy To Install In Place Of A Standard Switch In A Box 35 mm Deep
|Push Button For All Types Of Lamps: Dimmable Led : 60W Max Halogen : 300W Max CFL : 60W Max Fluorescent Tube - 300VA
|LED indicator with locator function which can be activated in the app
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574221
Color
Magnesium
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 41 assembled product
6.2 Material characteristics
Rocker plate: ABS
Mechanism casing: PC
Halogen-free
UV-resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for other insulating components.
6.3 Electrical characteristics
Voltage: 110-230 V~
Power: 300 W
Frequency: 50/60 Hz
Standby consumption: < 0.2 mW
Voltage : 240 VAC, Max : 300 W, Min : 7 W - Resistive Load, Max: 50W, Min: 5W - LED
Voltage : 100 VAC, Max : 150 W, Min : 7 W - Resistive Load, Max: 25W, Min: 5W - LED
Product features
|Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 2 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire
|Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off
|Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App)
|For Local Or Remote Control Of Your Lighting
|Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps
|One Bleeder Per Lighting Circuit Is Sufficient
|Easy To Install In Place Of A Standard Switch In A Box 35 mm Deep
|Push Button For All Types Of Lamps: Dimmable Led : 60W Max Halogen : 300W Max CFL : 60W Max Fluorescent Tube - 300VA
|LED indicator with locator function which can be activated in the app
2 Years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Name & Address of Importer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574202
Color
White
Product Finished
Matt
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 41 assembled product
6.2 Material characteristics
Rocker plate: ABS
Mechanism casing: PC
Halogen-free
UV-resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for other insulating components.
6.3 Electrical characteristics
Voltage: 110-230 V~
Power: 300 W
Frequency: 50/60 Hz
Standby consumption: < 0.2 mW
Voltage : 240 VAC, Max : 300 W, Min : 7 W - Resistive Load, Max: 50W, Min: 5W - LED
Voltage : 100 VAC, Max : 150 W, Min : 7 W - Resistive Load, Max: 25W, Min: 5W - LED
Product features
|Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 2 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire
|Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off
|Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App)
|For Local Or Remote Control Of Your Lighting
|Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps
|One Bleeder Per Lighting Circuit Is Sufficient
|Easy To Install In Place Of A Standard Switch In A Box 35 mm Deep
|Push Button For All Types Of Lamps: Dimmable Led : 60W Max Halogen : 300W Max CFL : 60W Max Fluorescent Tube - 300VA
|LED indicator with locator function which can be activated in the app