The store will not work correctly when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space
10 m between products
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: +5° C to + 45° C
Product features
Smart Light Switch With Neutral1 Module240V Ac50-60 Hz1.5 Mm2 Rigid Wire. With Neutral, 2 Wires.For Local Or Remote Control Of Lighting Devices And Other Controls. Can Be Combined With One Or More Wireless Lighting Controls.Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Bix 40 Mm Deep. Push Button For All Types Of Lamps:Led : 100W Max Halogen : 500W Max - Cfl : 100W MaxFlurescent Tube - 250Va Max.
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space
10 m between products
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: +5° C to + 45° C
Product features
|Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire
|With Neutral, 2 Wires
|For Local Or Remote Control Of Lighting Devices And Other Controls
|Can Be Combined With One Or More Wireless Lighting Controls
|Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Box 40 Mm Deep
|Push Button For All Types Of Lamps: Led : 100W Max Halogen : 500W Max - CFL : 100W Max Fluorescent Tube - 250VA Max
|LED indicator with locator function which can be activated in the app
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574220
Color
Magnesium
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space
10 m between products
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: +5° C to + 45° C
Product features
|Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire
|With Neutral, 2 Wires
|For Local Or Remote Control Of Lighting Devices And Other Controls
|Can Be Combined With One Or More Wireless Lighting Controls
|Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Box 40 Mm Deep
|Push Button For All Types Of Lamps: Led : 100W Max Halogen : 500W Max - CFL : 100W Max Fluorescent Tube - 250VA Max
|LED indicator with locator function which can be activated in the app
2 Years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Hotels
Name & Address of Importer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574201
Color
White
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: < 100 mW
Range: 200 m of unobstructed space
10 m between products
6.4 Climate characteristics
Storage temperature: 0° C to + 45° C
Usage temperature: +5° C to + 45° C
Product features
|Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire
|With Neutral, 2 Wires
|For Local Or Remote Control Of Lighting Devices And Other Controls
|Can Be Combined With One Or More Wireless Lighting Controls
|Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Box 40 Mm Deep
|Push Button For All Types Of Lamps: Led : 100W Max Halogen : 500W Max - CFL : 100W Max Fluorescent Tube - 250VA Max
|LED indicator with locator function which can be activated in the app