We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6A-SP-2 Way Switch-1 Module
Only %1 left
Product Code
6AX Switch SP 2W1M
6A-SP-2 Way Switch-1 Module available in White, Magnesium , Champagne Color , also available with Indicator and without Indicator option
As low as
₹ 320.00
Available Selling Partners for your location
View the sellers in your area based on your pin code
Seller list appear after select options.
-
Fast and Easy Shipping
-
Available for Returns & Refunds
➥6AX Switch SP 2W1M
➥Single module mechanisms
➥1 module 22.5 x 45 mm
Product Code | 6AX Switch SP 2W1M |
---|---|
Mechanism / Accessories | Mechanism |
Product features |
a)Single module mechanisms b)1 module 22.5 x 45 mm c)Finger Proof protection for IP 20 protection against accidental contact d)Captive 'never to loose screws' e)Tunnel terminal preventing screwdrivers from slipping f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism g)The latest IS 3854:1997 h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks i)Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt Ltd |
Product Code | 574803 |
---|---|
Color | Champagne |
Product Width (mm) | 0 |
Mechanism / Accessories | Mechanism |
Product features | a)Single module mechanisms b)1 module 22.5 x 45 mm c)Finger Proof protection for IP 20 protection against accidental contact d)Captive 'never to loose screws' e)Tunnel terminal preventing screwdrivers from slipping f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism g)The latest IS 3854:1997 h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks i)Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Product Code | 574802 |
---|---|
Color | Champagne |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features | a)Single module mechanisms b)1 module 22.5 x 45 mm c)Finger Proof protection for IP 20 protection against accidental contact d)Captive 'never to loose screws' e)Tunnel terminal preventing screwdrivers from slipping f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism g)The latest IS 3854:1997 h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks i)Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Product Weight (in gms) | 19.25 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Product Code | 573603 |
---|---|
Color | Magnesium |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product features | |Single module mechanisms |1 module 22.5 x 45 mm |Finger Proof protection for IP 20 protection against accidental contact |Captive 'never to loose screws' |Tunnel terminal preventing screwdrivers from slipping |Life of LED is 50000 burning hours. Consumes 0.76W |Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism |The latest IS 3854:1997 |Fully shrouded internal mechanism under the rocker preventing visibility of sparks |Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Product Code | 573602 |
---|---|
Color | Magnesium |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features | |Single module mechanisms |1 module 22.5 x 45 mm |Finger Proof protection for IP 20 protection against accidental contact |Captive 'never to loose screws' |Tunnel terminal preventing screwdrivers from slipping |Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism |The latest IS 3854:1997 |Fully shrouded internal mechanism under the rocker preventing visibility of sparks |Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Product Weight (in gms) | 19.25 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Product Code | 573403 |
---|---|
Color | White |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product features | |Single module mechanisms |1 module 22.5 x 45 mm |Finger Proof protection for IP 20 protection against accidental contact |Captive 'never to loose screws' |Tunnel terminal preventing screwdrivers from slipping |Life of LED is 50000 burning hours. Consumes 0.76W |Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism |The latest IS 3854:1997 |Fully shrouded internal mechanism under the rocker preventing visibility of sparks |Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Product Code | 573402 |
---|---|
Color | White |
Product Finished | Glossy |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features | |Single module mechanisms |1 module 22.5 x 45 mm |Finger Proof protection for IP 20 protection against accidental contact |Captive 'never to loose screws' |Tunnel terminal preventing screwdrivers from slipping |Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism |The latest IS 3854:1997 |Fully shrouded internal mechanism under the rocker preventing visibility of sparks |Sockets are shuttered for child's safety against electric shocks |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Product Weight (in gms) | 19.25 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
No Questions
Please, mind that only logged in users can submit questions