The store will not work correctly in the case when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6.1 Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainlessteel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate 6.2 Electricals Characteristics Voltage :230VAC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
a)Single module mechanisms
b)1 module 22.5 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
21.50
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt Ltd
More Information
Product Code
574801
Color
Champagne
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainlessteel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate 6.2 Electricals Characteristics Voltage :230VAC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
a)Single module mechanisms
b)1 module 22.5 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
21.50
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
574800
Color
Champagne
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
a)Single module mechanisms
b)1 module 22.5 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
19.25
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573601
Color
Magnesium
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainlessteel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate 6.2 Electricals Characteristics Voltage :230VAC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
|Single module mechanisms
|1 module 22.5 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Life of LED is 50000 burning hours. Consumes 0.76W
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
21.50
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573600
Color
Magnesium
Product Finished
Matt
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
|Single module mechanisms
|1 module 22.5 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
19.25
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573401
Color
White
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics
Rocker: Polycarbonate
Base: Polycarbonate
Basket: Polypropylene FR
Contact Terminal: Brass Unplated
Pivot Terminal: Brass Unplated
Screws: Steel with Zinc plating
Cover: Polypropylene FR
Plunger: Polycarbonate
Rocker spring: Stainlessteel
Transmitter: Polypropylene FR
Contact Tip: Silver
Moving Contact: Brass
Lens: Polycarbonate
6.2 Electricals Characteristics
Voltage :230VAC
Current : 6A
Self - extinguishing : 850° C / 30 s.
Product features
|Single module mechanisms
|1 module 22.5 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Life of LED is 50000 burning hours. Consumes 0.76W
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
21.50
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573400
Color
White
Product Finished
Glossy
Product Width (mm)
22.5
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics
Rocker : Polycarbonate
Base : Ploycarbonate
Basket : Polypropelene
Contact Terminal : Brass with tin plating
Pivot Terminal : Brass with tin plating
Screws : Brass with tin plating
Cover : Polycarbonate
Plunger : Polycarbonate
Rocker spring : Stainlessteel
Transmitter : polypropelene
Contact Tip : Silver
Moving Contact : Brass
6.2 Electricals Characteristics
Voltage :230V/250V AC
Current : 6A
Self - extinguishing : 850° C / 30 s.
Product features
|Single module mechanisms
|1 module 22.5 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks