ARTEOR

32A-DP Switch-1 Way with Indicator-2 Module

Only %1 left
Product Code
32A Switch DP Sq 2 M
32A-DP Switch-1 Way with Indicator-2 Module available in White, Magnesium, Champagne , Color
As low as ₹ 1,544.00

Check Delivery Availability

 

The Product is deliverable to this pincode

➥32A Switch DP Sq 2 M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 32A Switch DP Sq 2 M
Mechanism / Accessories Mechanism
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Life of LED is 50000 burning hours. Consumes 0.76W
g)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
h)The latest IS 3854:1997
i)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
j)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:32A-DP Switch-1 Way with Indicator-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions