ARTEOR

20A-DP Switch-1Way-with Indicator and Water Heater Marking-2 Module

Only %1 left
Product Code
20AX Switch DP 1W2M
20A-DP Switch-1Way-with Indicator and Water Heater Marking-2 Module available in White, Magnesium , Champagne Color

Check Delivery Availability

 

The Product is deliverable to this pincode

➥20AX Switch DP 1W2M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 20AX Switch DP 1W2M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 7.1 Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 250 VAC Current: 20 AX Self-extinguishing: 650° C / 30 s. Red light indicator: LED 7.4 Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Life of LED is 50000 burning hours. Consumes 0.76W
g)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
h)The latest IS 3854:1997
i)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
j)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:20A-DP Switch-1Way-with Indicator and Water Heater Marking-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions