ARTEOR

20A-3 Gang Switch-1 Way-2 Module

Only %1 left
Product Code
20AX Switch 3G1G 1W2M
20A-3 Gang Switch-1 Way-2 Module available in White, Magnesium , Champagne Color
➥20AX Switch 3G1G 1W2M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 20AX Switch 3G1G 1W2M
Mechanism / Accessories Mechanism
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:20A-3 Gang Switch-1 Way-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions