ARTEOR

20A-SP Switch-1 Way-1 Module

Only %1 left
Product Code
20A Switch SP 1W1M
20A-SP Switch-1 Way-1 Module available in White, Magnesium , Champagne Color , also available with Indicator and without Indicator option
As low as ₹ 424.00

Check Delivery Availability

 

The Product is deliverable to this pincode

➥20A Switch SP 1W1M ➥Single module mechanisms ➥1 module 22.5 x 45 mm
More Information
Product Code 20A Switch SP 1W1M
Product Width (mm) 22.5
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Product Weight (in gms) 21.50
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:20A-SP Switch-1 Way-1 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions