ARTEOR

10A-SP Switch-2 Way-2 Module

Only %1 left
Product Code
10AX Switch SP 2W2M
10A-SP Switch-2 Way-2 Module available in White, Magnesium , Champagne Color
As low as ₹ 438.00

Check Delivery Availability

 

The Product is deliverable to this pincode

➥10AX Switch SP 2W2M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 10AX Switch SP 2W2M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels
Product Weight (in gms) 31.85
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:10A-SP Switch-2 Way-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions