The store will not work correctly in the case when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6.1 Material Characteristics
Rocker : Polycarbonate
Base : Ploycarbonate
Basket : Polypropelene
Contact Terminal : Brass with tin plating
Pivot Terminal : Brass with tin plating
Screws : Brass with tin plating
Cover : Polycarbonate
Plunger : Polycarbonate
Rocker spring : Stainlessteel
Transmitter : polypropelene
Contact Tip : Silver
Moving Contact : Brass
6.2 Electricals Characteristics
Voltage :230V/250V AC
Current : 10A
Self - extinguishing : 850° C / 30 s.
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
27.35
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt Ltd
More Information
Product Code
574804
Color
Champagne
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics
Rocker : Polycarbonate
Base : Ploycarbonate
Basket : Polypropelene
Contact Terminal : Brass with tin plating
Pivot Terminal : Brass with tin plating
Screws : Brass with tin plating
Cover : Polycarbonate
Plunger : Polycarbonate
Rocker spring : Stainlessteel
Transmitter : polypropelene
Contact Tip : Silver
Moving Contact : Brass
6.2 Electricals Characteristics
Voltage :230V/250V AC
Current : 10A
Self - extinguishing : 850° C / 30 s.
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
27.35
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573650
Color
Magnesium
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics
Rocker : Polycarbonate
Base : Ploycarbonate
Basket : Polypropelene
Contact Terminal : Brass with tin plating
Pivot Terminal : Brass with tin plating
Screws : Brass with tin plating
Cover : Polycarbonate
Plunger : Polycarbonate
Rocker spring : Stainlessteel
Transmitter : polypropelene
Contact Tip : Silver
Moving Contact : Brass
6.2 Electricals Characteristics
Voltage :230V/250V AC
Current : 10A
Self - extinguishing : 850° C / 30 s.
Product features
|Two module mechanisms
|2 modules 45 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
27.35
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
573450
Color
White
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics
Rocker : Polycarbonate
Base : Ploycarbonate
Basket : Polypropelene
Contact Terminal : Brass with tin plating
Pivot Terminal : Brass with tin plating
Screws : Brass with tin plating
Cover : Polycarbonate
Plunger : Polycarbonate
Rocker spring : Stainlessteel
Transmitter : polypropelene
Contact Tip : Silver
Moving Contact : Brass
6.2 Electricals Characteristics
Voltage :230V/250V AC
Current : 10A
Self - extinguishing : 850° C / 30 s.
Product features
|Two module mechanisms
|2 modules 45 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks