The store will not work correctly in the case when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Product Weight (in gms)
2.00
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt Ltd
More Information
Product Code
574806
Color
Champagne
Product Width (mm)
0
Mechanism / Accessories
Mechanism
Product features
a)Two module mechanisms
b)2 modules 45 x 45 mm
c)Finger Proof protection for IP 20 protection against accidental contact
d)Captive 'never to loose screws'
e)Tunnel terminal preventing screwdrivers from slipping
f)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
g)The latest IS 3854:1997
h)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
i)Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
572537
Color
Magnesium
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
7.1 Mechanical characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 250 VAC Current: 10 AX Consumption of the indicator light: 0.95 mA Self-extinguishing: 650°C / 30 s 7.4 Climatic characteristics Storage temperatures: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C
Product features
|Two module mechanisms
|2 modules 45 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Life of LED is 50000 burning hours. Consumes 0.76W
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Shops;Office;Hotels
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62, 6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
More Information
Product Code
572037
Color
White
Product Width (mm)
45
Mechanism / Accessories
Mechanism
Product Technical specifications
7.1 Mechanical characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 250 VAC Current: 10 AX Consumption of the indicator light: 0.95 mA Self-extinguishing: 650°C / 30 s 7.4 Climatic characteristics Storage temperatures: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C
Product features
|Two module mechanisms
|2 modules 45 x 45 mm
|Finger Proof protection for IP 20 protection against accidental contact
|Captive 'never to loose screws'
|Tunnel terminal preventing screwdrivers from slipping
|Life of LED is 50000 burning hours. Consumes 0.76W
|Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
|The latest IS 3854:1997
|Fully shrouded internal mechanism under the rocker preventing visibility of sparks
|Sockets are shuttered for child's safety against electric shocks