ARTEOR

Double Switch for Electric Shutter-2 Module

Only %1 left
Product Code
10A Dbl Sw Elct Shutter 2 M
Double Switch for Electric Shutter-2 Module available in White, Magnesium, Champagne Color
As low as ₹ 966.00
➥10A Dbl Sw Elct Shutter 2 M ➥Double module mechanisms ➥2 module 45 x 45 mm
More Information
Product Code 10A Dbl Sw Elct Shutter 2 M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Mechanical characteristics Protection against solid bodies and liquids: IP 40 (mounted) IP 20 (alone) Impact test: IK 04 *6.2 Material characteristics Rocker: Polycarbonate Base: Polycarbonate Self-extinguishing: 850°C/30 s for insulating parts holding live parts in place. 650°C/30 s for other parts made of insulating materials. *6.3 Electrical characteristics Voltage: 250 Vac Current: 10 A 6 A for Cat. No(s) 5 722 01 - 5 727 01/54/55 *6.4 Climate characteristics Storage and operating temperatures: - 20°C to + 40°
Product features
a)Double switch - 10 A
b)For direct control of a motor (mechanism with fixed positions)
c)2 modules 45 x 45 mm
d)Finger Proof protection for IP 20 protection against accidental contact
e)Captive 'never to loose screws'
f)Tunnel terminal preventing screwdrivers from slipping
g)Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
h)The latest IS 3854:1997
i)Fully shrouded internal mechanism under the rocker preventing visibility of sparks
j)Sockets are shuttered for child's safety against electric shocks
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Arteor%20Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Product Weight (in gms) 31.85
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt Ltd
Write Your Own Review
You're reviewing:Double Switch for Electric Shutter-2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions