We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Curtain/Roller Blind Switch-Wired-1 Module-Champagne
Product Code
574231
Connected Curtain/Roller Blind Switch wired, 1M - Champagne
Special Price
₹ 10,884.00
Regular Price
₹ 13,274.00
Arteor Connected Curtain/Roller Blind Switch wired, 1M - Champagne
Product Code | 574231 |
---|---|
Color | Champagne |
Product Finished | Matt Finish Champagne |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
Product features |
• Connected Roller Blind Switch 1 Module 240V AC 50-60Hz 1.5mm 2 Rigid Wire |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions