We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Switch-with Neutral-Wired-1 Module-White
Product Code
574201
Switch with neutral, wired, 1M - White
₹ 9,130.00
Arteor Switch with neutral, wired, 1M - White
Product Code | 574201 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Mechanical characteristics Protection against impacts: IK 04 Protection against solid bodies/liquids: IP 21 D 6.2 Material characteristics Rocker plate: ABS White RAL 9003 ABS Champagne painted ABS Magnesium painted ABS Soft Alu painted Mechanism casing: PC Halogen-free UV resistant Self-extinguishing: 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.3 Electrical characteristics Voltage: 110/230 V~ Current: 2 A Frequency: 50/60 Hz Power: 500 W bulb Standby consumption: 0.1 mA Zigbee technology 2.4 GHz to 2.4835 GHz Power level: < 100 mW Range: 200 m of unobstructed space 10 m between products 6.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C |
Product features |
.Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire .With Neutral, 2 Wires .For Local Or Remote Control Of Lighting Devices And Other Controls .Can Be Combined With One Or More Wireless Lighting Controls .Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Box 40 Mm Deep .Push Button For All Types Of Lamps: Led : 100W Max Halogen : 500W Max - CFL : 100W Max Fluorescent Tube - 250VA Max .LED indicator with locator function which can be activated in the app |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 Years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions